Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R157 - snap-open on both sides in the inner radius
1. Snap-open lids along the inner and
outer radius
2. Snap-open from the side, covered
pin/bore connection
3. Effective chip protection even against
hot chips
4. Double stop dog for strong
unsupported length
5. Lateral glide surfaces for side mounted
operation
6. Universal KMA mounting brackets with
attachment capability on all sides
7. Space-efficient with optimized ratio of
inner dimension to outer dimension
Inner widths Bi: 1.57 up to 7.87 (40 - 200 mm)
Bending radii R: 3.94 up to 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm) per link = 7 links/ft (22/m)