Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series Z26 - to be filled in the inner radius
1. Limited torsion tolerance
2. Large pins for long service life
3. Cable-friendly interior
4. Integrated strain relief option
5. “E” Series features split crossbar along the outer radius
6. “Z” Series features split crossbar along the inner radius
7. Dirt-repellent exterior
8. Very easy to fill - cables only have to be pushed in
9. 1-, 2- or 3-chamber system available
10. Patented push button principle holds the links together
Available inner width:2.95 (75 mm)
Available bending radii R: 2.48 to 9.84 (63 - 250 mm)
Pitch: 2.2 (56 mm) per link = 6 links/ft (18/m)