Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series E61.62 - chain, openable from both sides with crossbars every link
1. Universal: all-round fastening
2. Quick assembly: Openable along inner and outer radius
3. Quiet: Small pitch for quiet, smooth operation
4. Dynamic: High speeds and accelerations
5. Long service life: Minimal vibration, high tensile strength
6. Minimised abrasion: No pin and bore connection
7. Modular design: Can be shortened or lengthened as required
Inner widths Bi: 50 to 400 mm
Bend radii R: 115 to 350 mm