Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglide® PEP

For the success of a plain bearing solution, the shaft is normally as decisive as the bearing itself. With the iglide® PEP bearings, igus® takes a completely new trail highlighted by an enclosed and maintenance-free plain bearing concept.

Advantages:

Cost-effective plastic plain bearing system

Independent of shaft material

Independent of shaft surface

Protects expensive and sensitive shafts

Extraordinary wear resistance with light and slow movements.

Constantly low coefficients of friction

Simple installation

Absolute corrosion resistance

Delivered off the shelf

Maintenance-free plain bearings usually distinguish themselves by their ability to glide free of lubricants without any further additional layer on the shaft. In these systems it is obvious that shaft materials are as important as the bushings. igus® blazes a new trail with an enclosed and maintenance-free plain bearing concept.

iglide® PEP is an entirely novel lubricant-free plastic plain bearing system with an inner and outer ring. Special feature: The running partner is determined by the inner ring and for the first time, the material and surface finish of the shaft are insignificant. Even thread, rust or scratches do not affect the long-term reliable function. By the specification of the gliding partner and extensive series of tests, the long-term behavior of the bearing system can be precisely forecast. With the PEP polymer plain bearing, the inner ring rotates with the shaft like in ball bearings Relative movements of the shaft to the bearing are dispensed with. This protects the shaft surface from wear and saves costs. Another plus point: Even the most sensitive or unusual materials for the rotating shaft can be used with these new polymer bearings. The PEP polymer bearings are thereby absolutely free from material-dependent corrosion.

Wear resistance

The wear test results are absolutely convincing with loads up to 725 psi (5 N/mm²). Here the PEP polymer bearings attain values that are virtually comparable with those of the most wear-resistant plastic-steel bearing systems. An exceedingly satisfying result when you consider the costs saved by dispensing with the otherwise essential surface treatment of the shaft. The constantly low friction-coefficient level is also an advantage for the user. As the glide partners are fixed by the defined system, their tribological data too are accurately predictable. The coefficients of friction of the lubricant-free bearing are not determined any more by the shaft materials or surface conditions. If necessary, the coefficients of friction can be further lowered by additional minimum lubrication. Detailed test information with a wide range of lubricants are available and can be had from igus® on request.

Installation

The installation of the PEP plain bearings is pretty simple and easy to implement. The bearings are designed for press-fit in an H7 tolerance bore. Subsequently the shaft is mounted and is seated firmly on the inner ring. The inner bearing is clipped on the outer ring. In this way the shaft can be removed without tightening the inner ring.
iglide® PEP bearings operate independent of the shaft material.
iglide® PEP bearings consists of an inner and outer bearing.
Figure 34.1: Wear tests of various material combinations, p = 108.75 psi (0.75 Mpa), v = 0.9843 in/s (0.3 m/s)
Figure 34.2: Wear of the iglide® PEP bearing dependent on the load, v = 0.9843 ft/s (0.3 m/s)

Dimensions according to ISO 3547-1 and special dimensions

iglide® PEP, metric

d1 [inch]:

 

d2 [inch]:

 

Dimensions [in]

Part no. d1 d2 b1    
Generally ships within 5-15 working days PEPSM-0610-10 0.24 0.39 0.39 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSM-0812-12 0.31 0.47 0.47 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSM-1014-12 0.39 0.55 0.47 112.65 MXN Add to shopping cart
Generally ships within 5-15 working days PEPSM-1216-15 0.47 0.63 0.59 188.62 MXN Add to shopping cart
Generally ships within 5-15 working days PEPSM-1620-20 0.63 0.79 0.79 197.22 MXN Add to shopping cart
Generally ships within 5-15 working days PEPSM-2023-20 0.79 0.91 0.79 221.01 MXN Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

iglide® PEP, inch

d1 [inch]:

 

d2 [inch]:

 

Dimensions in inches

Part no. d1 d2 b1    
Generally ships within 5-15 working days PEPSI-0406-06 1/4 3/8 3/8 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSI-0608-08 3/8 1/2 1/2 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSI-0810-08 1/2 5/8 1/2 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSI-1012-12 5/8 3/4 3/4 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSI-1214-12 3/4 7/8 3/4 Upon request Add to shopping cart
Generally ships within 5-15 working days PEPSI-1618-16 1 1 1/8 1 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Generally ships within 5-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302