50% thinner than standard KGLM pressfit bearings
For applications with limited installation space
Can withstand same loads as standard KGLM
Angle compensation up to 5°
Maintenance-free
Corrosion resistant
Lightweight
d1 [mm]: |
|
| Order no. | Maximum static short-term load | Maximum static long-term load | d1 E10 | d2 | B | f | max. pivoting angle | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Radial [lbs] | Axial [lbs] | Radial [lbs] | Axial [lbs] | [mm] | [mm] | [mm] | [mm] | ||||
| KGLM-08-SL | 607.5 | 101.25 | 303.75 | 50.63 | 8 | 14 | 9 | 0.5 | 5° | 102.33 MXN | |
| KGLM-10-SL | 900 | 168.75 | 450 | 84.38 | 10 | 16 | 10.5 | 0.5 | 5° | 153.64 MXN | |
| KGLM-12-SL | 1012.5 | 168.75 | 506.25 | 84.38 | 12 | 18 | 12 | 0.5 | 5° | 131.86 MXN | |
| KGLM-16-SL | 1462.5 | 112.5 | 731.25 | 56.25 | 16 | 22 | 15 | 0.5 | 5° | 182.31 MXN | |