iglide® plastic bushings

Overview


The design concept behind every iglide® plastic bushing is to reduce costs and increase service life by eliminating the need for oil and maintenance and offering an exceptionally low wear rate.

iglide® plastic bushings from igus® represent the next step up from a basic plastic bushing to a tested-and-proven, predictable machine component.

Index

iglide® plastic bushings: product selection tool


Service life calculation

The suitability and service life of iglide® materials for your application can be quickly calculated using the iglide® Expert System online calculator.

More information about iglide® plastic bushings

iglide® plastic bushing materials

Standard materials

Available from stock
impact resistant bushings  

iglide® M250

Thick and robust

Excellent vibration dampening

Resistant to edge loading

High impact resistance

iglide® R plastic bushing  

iglide® R

Low friction, low cost

Low friction value

Very low cost

plastic bushing  

iglide® J

The fast-and-slow motion specialist

Low wear against different shaft materials

Low coefficients of friction in dry-running operation

Best performance with soft shaft materials

dirt resistant bushing  

iglide® G300

The all-round performer

For above average loads

Dirt and dust resistant

More than 900 sizes available from stock

iglide bushing  

iglide® L280

The marathon runner

For especially long service life

Low coefficient of friction

Also suitable for soft shafts

temperature resistant bushing  

iglide® T500

The high-tech problem solver

Temperature resistant from -148°F to +482°F

Universal resistance against chemicals

Very low moisture absorption

More all-rounders

Available from stock
maintenance free bushing  

iglide® P

Cost-effective and maintenance-free

Low water absorption

Low wear rates

Cost-effective

Low wear rates

low cost plastic bushing  

iglide® GLW

Strong and reasonably priced

Low cost

For applications with static loads

iglide® K  

iglide® K

Versatile, wear resistant universal material

Cost-effective

For wet environments

Good wear resistance at medium loads

For high temperatures up to 482°F

iglide® X6 bushing  

iglide® X6

The new Nano material

High compressive strength

High temperature resistance up to +482°F

PTFE-free

Excellent chemical resistance

Available from stock

iglide® Z bushing  

iglide® Z

The high-temperature material

For high temperature applications

High thermal resistance

For extreme loads

Available from stock

underwater plastic bushing  

iglide® UW500

Underwater bearings

For underwater applications involving high temperatures

For fast and continuous movement

Special material available upon request

For contact with food

FDA compliant bushing  

iglide® A180

Very appetizing

Complies with the regulations of the FDA

Can be used in the vicinity of, or in contact with, food and pharmaceuticals

For wet environments

Available from stock

low speed bushings  

iglide® A200

Very appetizing

Complies with the regulations of the FDA

For use in the vicinity of, or in contact with, food and pharmaceuticals

For low speeds

Available from stock

iglide® A290 bushing  

iglide® A290

Delicious

Complies with the specifications of the BfR

Suitable for direct contact with food and pharmaceuticals

Good abrasion resistance

Silent operation

Special material available upon request

iglide® A350 plastic bushing  

iglide® A350

An authentic all-rounder

Complies with the regulations of the FDA

For applications up to +356°F

For medium to high loads

For both rotating and pivoting applications

Special material available upon request

iglide® A500 bushing  

iglide® A500

Specialist for the food industry

Complies with the regulations of the FDA

For use in the vicinity of, or in contact with, food and pharmaceuticals

Resistant to temperature between -148°F to + +482°F

Extremely high chemical resistance

Special material available upon request

iglide® T220 bushing  

iglide® T220

Tobacco industry

When bearings need to be free of substances that are not permitted for applications in the tobacco industry

High wear resistance and temperature resistance up to 392°F

plastic bushing underwater  

iglide® H370

The underwater specialist

Excellent for underwater applications

Wear resistant

Resistant to temperatures between -40°F to +392°F

Good chemical resistance

Available from stock

iglide® H bushings  

iglide® H

For wet areas

Can be used underwater

Maintenance-free

For high temperatures

Chemical resistant

Special material available upon request

wear resistant bushing  

iglide® H1

Keeps running at high temperatures

High wear resistance in extreme conditions

Very low coefficient of friction

High resistance to temperature and chemicals

For applications in automotive engine compartments

Special material available upon request

bushing for high temperature  

iglide® H2

Low-cost solution up to 392°F

Can be used underwater

Cost-effective

Chemical resistant

For high temperatures

Specialist material available upon request

iglide® H4 bushing  

iglide® H4

For the automotive industry

Excellent wear resistance

High temperature resistance
-40°F to 392°F

Chemical resistant

Special material available upon request

Special applications

iglide® Q bushing  

iglide® Q

Fit for high loads

Excellent wear resistance at high loads

Recommended for extreme p x v values

Maintenance-free, dry running

Available from stock

Wear resistant under extreme loads  

iglide® Q2

Wear resistant under extreme loads

Cost effective

For use in wet environment

Good wear resistance at medium loads

iglide® F bushing  

iglide® F

The lightning arrester

Electro-conductive

High compressive strength

Good temperature resistance

High p x v value

Chemical resistant

Special material available upon request

iglide® UW bushing  

iglide® UW

Underwater bearings

For underwater applications

For fast and continuous rotations

Cost effective

Special material available upon request

iglide® N54  

iglide® N54

The biopolymer among the iglide® materials.

For applications with infrequent movements

For low to medium loads

Environmentally friendly

Marathon runners

Available upon request
oil resistant bushing  

iglide® J3

Runs 3 x longer than iglide® J

Oil- and maintenance-free

Low coefficient of friction

Low moisture absorption

PTFE-free

bushing for plastic shaft  

iglide® J260

Best on plastic shafts

Oil- and maintenance-free

Excellent coefficient of friction for low or medium loads

Resistant to higher temperatures than iglide® J

Longer life time - even on plastic shafts.

bushing for anodized shafts  

iglide® J200

For anodized aluminum shafts

Extremely high service life with anodized aluminum shafts

Low wear

For low to medium loads

High wear resistance in rotation  

iglide® J350

High wear resistance in rotation

Oil- and maintenance-free

For medium and high loads

High temperature resistance

Cost-effective

iglide® L250  

iglide® L250

For fast rotations

Specially made for fast, rotating applications

Very low coefficients of friction

Excellent wear resistance

iglide® D  

iglide® D

Low coefficients of friction and cost effective

Low coefficients of friction at high speeds

For low loads

Very cost efficient

Vibration dampening

Low moisture absorption

Specialist iglide® products

Available from stock
xiros® plastic ball bearing  

xiros®

Plastic ball bearings

Maintenance- and lubrication-free

High corrosion-resistance

For temperatures up to 302°F

polymer slewing ring bearing  

iglide® PRT

Slewing ring bearing

Maintenance-free

Low coefficients of friction

High rigidity

Robust

iglide® clip bearings

Designed for when shafts are run through sheet metal plates.

iglide® clip bearings    

iglide® Clip2 bushings

Diagonal slit helps compensate for poor housing bore tolerances, as well as temperature and humidity changes.

iglide® Clip2 bushings    

iglide® JVSM/JVSI

iglide® JVSM/JVSI - pre-tensioned bearing

iglide® JVSM/JVSI    

iglide® JVFM

iglide® JVFM: pre-tensioned bearing

iglide® JVFM    

iglide® piston rings

iglide® piston rings - simply clip on!

iglide® piston rings    

iglide® bar stock

High performance plastic bar stock.

iglide® bar stock    

iglide® knife edge rollers

Knife-edge rollers for conveyor belt deflection.

iglide® knife edge rollers    

iglide® flange bearings

iglide® flange bearings

iglide® flange bearings    

Polysorb disc springs

Polysorb disc springs    

iglide® MKM - Double flange bearings

iglide® MKM - Double flange bearings    

iglide® MDM - Double flange bearings

iglide® MDM - Double flange bearings    

iglide® PEP

iglide® PEP    

iglide® JATM/VATM

iglide® JATM/VATM    

iglide® sealing lip bearings

iglide® sealing lip bearings    

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration