Stacking unit for phosphorous screens

Control cable with extremely small bend radius

The Chainflex® CF98 control cable is used by an international electronics company on its eight automated stacking units for phosphorous screens. The previous control cable caused the machines to fail several times.

The travel here is just 3.3 feet (1 meter) with 300,000 cycles per month. The space for the unit is extremely small, with a bending radius of just 0.70 inches (18 mm).

Previously, the unit had to be shut down several times to replace cables and the cost of these accumulated downtimes amounted to around $9,300, which was potentially $11,600 per year. This was an untenable situation.

Since the installation of Chainflex® CF98, there has been no downtime due to cable failure. The control cable increases the long-term operational safety and lowers costs.

Continuous-flex cable on stacking unit for phosphorous screens

Automated stacking unit for phosphorous screens (electronics industry): limited installation space, small bending radius, and 300,000 cycles per month impose high requirements on the control cable.

 

The CF98 control cable comes pre-harnessed inside an igus® Energy Chain® cable carrier and comes ready to install.

Cable carrier systems use cutting edge technology in mechanical and plant engineering. Today even narrow bending radii do not pose any problems. The control cable Chainflex® CF98 is ideal for applications involving narrow installation spaces and correspondingly small bending radii, for example.

Control cable

Control cable for narrow bending radii

 
More product information
More application examples from different industries

Useful links

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Chainflex®Product OverviewProduct SelectorLifetime calculationPinout ConfiguratorPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration