Series EA16
Inner height hi: 1.26 (32 mm)
Inner width Bi: 1.89 (48 mm)
Bending radii R: 2.36 - 3.94 (60 - 100 mm) Pitch: 1.2 (30.5 mm)
Long travel distances always pose special requirements on an Energy Chain System®.
From a certain point, the upper run needs the potential to glide on the lower run or on glide bars and the Energy Chain System® requires guidance to prevent a lateral offset.
In most instances, a guide trough can be used, but for applications with limited space, there is AUTO-GLIDE: a self-aligning cable carrier that eliminates the need for a guide trough in applications with travels up to 164 feet.
Version 1: Available for almost all System E4 Series. Here the crossbars in the interior radius of the Energy Chain® are injection-molded with glide shoes.
Version 2: For igus® E-Z Chain cable carriers.
Version 3: For System E2 cable carriers. The special glide shoes keep the Energy Chain® in place.
AUTO-GLIDE System E4 is available for all chain widths
of the following series upon request:
Inner height hi: 1.26 (32 mm)
Inner width Bi: 1.89 (48 mm)
Bending radii R: 2.36 - 3.94 (60 - 100 mm) Pitch: 1.2 (30.5 mm)
Inner height hi: 0.99 (25.2 mm) Inner widths Bi: 1.97 (50.1 mm) Bending radii R: 2.48 - 3.94 (63 - 100 mm) Pitch: 0.98 (25 mm)
Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm) Bending radii R: 2.17 - 4.92 (55 - 125 mm) Pitch: 1.81 (46 mm)
Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm) Bending radii R: 2.17 - 4.92 (55 - 125 mm) Pitch: 1.81 (46 mm)
Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm) Bending radii R: 2.17 - 4.92 (55 - 125 mm) Pitch: 1.81 (46 mm)
Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm) Bending radii R: 2.48 - 5.91 (63 - 150 mm) Pitch: 2.2 (56 mm)
Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm) Bending radii R: 2.48 - 5.91 (63 - 150 mm) Pitch: 2.2 (56 mm)
Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm) Bending radii R: 2.48 - 5.91 (63 - 150 mm) Pitch: 2.2 (56 mm)
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order