plastics for longer life® - Triboplastics: Advantages*

Triboplastics  

Triboplastics are tribologically optimized material compounds and the basis of all igus® products and systems.

igus® engineers develop more than 100 new polymer compounds every year and analyze their tribological characteristics in the igus® R&D center in more than 7,000 tests. All results are placed into an extensive material database. Based on this data, it is possible to offer a precise prediction of the lifetime for an iglide® plastic plain bearing in almost any given application. This has fulfilled the dream of many an engineer: predictable plain bearings that require absolutely no lubrication. br>
* Source: igus®

oil consumption

To produce 1 liter of aluminum the energy from 15 liters of oil is necessary. 1 liter of steel requires 11 liters of oil. The production of 1 liter of plastic only needs an average of 1.8 - 2.3 liters oil.*

 

More information:

*Tribology includes friction, wear and lubrication and technologies for the optimization of friction processes.

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

plastics for longer life®About igus®QualityDelivery serviceConsultancy Factory

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration