Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Belt Driven Linear Actuators: drylin® ZLW

The drylin® ZLW is a line of toothed/timing-belt actuators that are best suited to move low loads at high speeds, even up to 5 m/s depending on the load.  Each linear actuator system is designed with our own highly engineered,dry-running plastic bearing liners which enable quiet, grease-free and maintenance-free operation. Whether used as an individual system or as part of a gantry robot system, the ZLW series offers the ideal solution when both confined space and a high level of torque support are required. All drylin® ZLW belt driven linear actuators can be ordered ready for installation and configured with drylin® E stepper and DC motors.

Benefits:
  • Dry-running plastic linear bearing liners
  • Ideal for speeds up to 2-3m/s
  • Long strokes up to 3,000mm
  • Lightweight anodized aluminum profile

Industries:
Lab and medicalAutomation machineryMarineFood processingPackaging3D printingAGV

Browse our ZLW Linear Actuators

ZLW basic (B) and standard (S)

ZLW SB

Stainless Steel (SS), Aluminum (AL)

ZLW-SA

Cantilever Axis (ZAW)

ZAW

Low-profile, miniature (ZLN)

ZLN

Linear Actuator Configurator

Linear Actuator Configurator The linear actuator configurator is a comprehensive system for finding specific components based on your application requirements, configuring your own unique system, calculating service life, and placing an order — all in one place. Simply enter your parameters, select one of the linear actuators presented, and add it to your shopping cart.
Use the Linear Actuator Configurator

Browse the CAD Library

ZLW CAD Receive CAD files instantly with this tool. Select the desired drylin® linear bearing product group and you will see the range of drylin® products to choose from. Once you find the exact product you need more information about, you’ll be able to see the CAD models in various views with downloadable PDF versions.
Browse the CAD Library

Applications


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302