Boulevard Aeropuerto 160
Col. Corredor Industrial Toluca-Lerma
Toluca, C.P 52004
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. C [mm] | Long. D [mm] | Long. E [mm] | Tamaño Ø F [mm] | ||
---|---|---|---|---|---|---|---|---|---|
TR.40.01 | 0.7 | 0.83 | 0.53 | 1.06 | 3.33 | 0.26 | 27.80 USD | ||
TR.40.01.M6 | 0.7 | 0.83 | 0.53 | 1.06 | 3.33 | 0.26 | 27.80 USD | ||
TR.50.01 | with strain relief | 0.83 | 0.83 | 0.53 | 1.06 | 3.33 | 0.26 | 33.49 USD | |
TR.50.01.M6 | with strain relief | 0.83 | 0.83 | 0.53 | 1.06 | 3.33 | 0.26 | 33.49 USD | |
TR.60.01 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 39.21 USD | ||
TR.60.01.M8 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 39.21 USD | ||
TR.65.01 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 39.39 USD | ||
TR.65.01.M8 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 39.39 USD | ||
TR.65.200.01 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 154.02 USD | ||
TR.65.200.01.M8 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 154.02 USD | ||
TR.70.01 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 39.64 USD | ||
TR.70.01.M8 | 0.98 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 39.64 USD | ||
TR.85.01 | 1.5 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 53.22 USD | ||
TR.85.01.M8 | 1.5 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 53.22 USD | ||
TR.85.240.01 | 1.5 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 61.24 USD | ||
TR.85.240.01.M8 | 1.5 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 61.24 USD | ||
TR.100.01 | 1.5 | 1.38 | 0.79 | 1.57 | 6.02 | 0.35 | 53.75 USD | ||
TR.100.01.M8 | 1.5 | 1.38 | 0.79 | 1.57 | 6.02 | 0.35 | 53.75 USD |
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. C [mm] | Long. D [mm] | Long. E [mm] | Tamaño Ø F [mm] | ||
---|---|---|---|---|---|---|---|---|---|
TR.40.02 | 0.83 | 0.53 | 1.06 | 3.33 | 0.26 | 27.75 USD | |||
TR.40.02.M6 | 0.83 | 0.53 | 1.06 | 3.33 | 0.26 | 27.75 USD | |||
TR.50.02 | as intermediate link | 0.83 | 0.53 | 1.06 | 3.35 | 0.26 | 33.09 USD | ||
TR.50.02.M6 | as intermediate link | 0.83 | 0.53 | 1.06 | 3.35 | 0.26 | 33.09 USD | ||
TR.60.02 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 38.46 USD | |||
TR.60.02.M8 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 38.46 USD | |||
TR.65.02 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 38.71 USD | |||
TR.65.02.M8 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 38.71 USD | |||
TR.65.200.02 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 81.93 USD | |||
TR.65.200.02.M8 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 81.93 USD | |||
TR.70.02 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 38.83 USD | |||
TR.70.02.M8 | 1.26 | 0.79 | 1.57 | 4.96 | 0.35 | 38.83 USD | |||
TR.85.02 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 49.64 USD | |||
TR.85.02.M8 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 49.64 USD | |||
TR.85.240.02 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 57.10 USD | |||
TR.85.240.02.M8 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 57.10 USD | |||
TR.100.02 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 50.15 USD | |||
TR.100.02.M8 | 1.38 | 0.79 | 1.57 | 6.1 | 0.35 | 50.15 USD | |||
TR.125.02 | 1.57 | 0 | 2.52 | 7.48 | 0.35 | 164.93 USD | |||
TR.125.02.M8 | 1.57 | 0 | 2.52 | 7.48 | 0.35 | 164.93 USD |
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. D [mm] | Long. ØD [mm] | ||
---|---|---|---|---|---|---|---|
TL.30.01.Z1 | 0.49 | 0.51 | 0.94 | 0.18 | 6.17 USD | ||
TL.40.01.Z1 | 0.49 | 0.55 | 1.42 | 0.23 | 5.29 USD | ||
TL.60.01.Z1 | 0.67 | 0.79 | 1.89 | 0.23 | 8.69 USD | ||
TL.65.01.Z1 | Short strain relief | 0.53 | 1.06 | 2.52 | 0.26 | 11.82 USD | |
TL.70.01.Z1 | 0.69 | 1.06 | 2.52 | 0.26 | 14.97 USD | ||
TL.85.01.Z1 | Short strain relief | 1.04 | 1.18 | 2.52 | 0.26 | 30.42 USD | |
TL.100.01.Z1 | 0.89 | 1.18 | 2.52 | 0.26 | 21.47 USD |
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. D [mm] | Long. ØD [mm] | ||
---|---|---|---|---|---|---|---|
TL.40.01.Z2 | 0.79 | 0.55 | 1.42 | 0.23 | 5.34 USD | ||
TL.60.01.Z2 | 1.06 | 0.79 | 1.89 | 0.23 | 8.85 USD | ||
TL.70.01.Z2 | 1.08 | 1.06 | 2.52 | 0.26 | 15.15 USD | ||
TL.100.01.Z2 | 1.67 | 1.18 | 2.52 | 0.26 | 21.90 USD |
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. D [mm] | Long. ØD [mm] | ||
---|---|---|---|---|---|---|---|
TL.30.01.Z0 | 0.51 | 0.94 | 0.18 | 9.00 USD | |||
TL.40.01.Z0 | 0.55 | 1.42 | 0.23 | 5.22 USD | |||
TL.60.01.Z0 | 0.79 | 1.89 | 0.23 | 8.49 USD | |||
TL.65.01.Z0 | As intermediate link | 1.06 | 2.52 | 0.26 | 11.54 USD | ||
TL.70.01.Z0 | 1.06 | 2.52 | 0.26 | 14.57 USD | |||
TL.85.01.Z0 | As intermediate link | 1.18 | 2.52 | 0.26 | 29.84 USD | ||
TL.100.01.Z0 | 1.18 | 2.52 | 0.26 | 20.76 USD |
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. C [mm] | Long. D [mm] | Long. E [mm] | Long. F [mm] | Long. G [mm] | ||
---|---|---|---|---|---|---|---|---|---|---|
TR.40.03 | 4.13 | 3.5 | 1.85 | 0.33 | 0.16 | 2.56 | 2.04 | 58.51 USD | ||
TR.50.03 | with strain relief | 4.13 | 3.5 | 1.85 | 0.33 | 0.16 | 2.56 | 2.17 | 64.21 USD | |
TR.60.03 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 77.19 USD | ||
TR.65.03 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 77.39 USD | ||
TR.65.200.03 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 197.51 USD | ||
TR.70.03 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 77.62 USD | ||
TR.85.03 | 7.05 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 3.46 | 87.62 USD | ||
TR.85.240.03 | 7.05 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 3.46 | 95.66 USD | ||
TR.100.03 | 7.05 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 3.46 | 91.75 USD |
Referencia: | Versión | Long. A [mm] | Long. B [mm] | Long. C [mm] | Long. D [mm] | Long. E [mm] | Long. F [mm] | Long. G [mm] | ||
---|---|---|---|---|---|---|---|---|---|---|
TR.40.04 | 4.13 | 3.5 | 1.85 | 0.33 | 0.16 | 2.56 | 2.04 | 58.44 USD | ||
TR.50.04 | without strain relief | 4.13 | 3.5 | 1.85 | 0.33 | 0.16 | 2.56 | 2.04 | 63.81 USD | |
TR.60.04 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 76.48 USD | ||
TR.65.04 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 76.71 USD | ||
TR.65.200.04 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 139.00 USD | |||
TR.70.04 | 5.98 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 2.89 | 76.86 USD | ||
TR.85.04 | 7.05 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 0 | 87.65 USD | ||
TR.85.240.04 | 7.05 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 0 | 95.08 USD | ||
TR.100.04 | 7.05 | 4.65 | 2.56 | 0.41 | 0.22 | 3.44 | 3.46 | 88.15 USD |
De lunes a viernes de 7:00 a 20:00Sábados de 8:00 a 12:00
24h