Components for aircraft

Components for aircraft – lightweight and resistant to fire and corrosion

  • Space and weight saving
  • Low noise and low vibration
  • Lubrication and maintenance-free
  • Flame retardant according to FAR 25.853
  • Chemical and corrosion-free
  • Insensitive to dirt

Areas of use

Seat rows in the aircraft

Interior

Aircraft brake system

Exterior

Structural parts

Successfully in use

Solar aircraft

First two-seater solar aeroplane

Overview of aerospace applications

More success stories

Selected motion plastic for aircraft

iglidur plain bearings with flames

Flame-retardant plain bearings

Small e-chains with icons FAR 25.853 and UL94 V0

Small energy chain

  • Developed for the smallest installation spaces
  • Available in the materials igumid® G V0 and igumid® NB V0, certified according to FAR 25.853 and UL94 V0
drylin N low-profile rails and guide carriages

low-profile guide system

  • low-profile guide system & Guide carriage for small heights between 6 and 12 mm
  • Sliding elements available in flame-resistant materials
drylin telescopic rails

Telescopic guides

  • Dry-running and maintenance-free
  • Made of aluminium or extra-light solid plastic
  • Available with and without snap mechanism
drylin SLW linear units with lead screw drive

linear unit with spindle drive

  • Variable slide widths and lengths
  • Flat linear rails or robust high profiles
  • Corrosion-resistant stainless steel version available
Various dryspin lead screws and lead screw nuts

lead screw technology

  • lubrication-free running
  • Low coefficient of friction, predictable service life
  • trapezoidal thread, steep thread and metric thread in over 5,000 variants from stock

Customer application examples

Reliable navigation

Aircraft at the Instytut Lotnictwa, Mirosław Delega, Warsaw

Easy to fit

Gliders in the air

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente