<font size="7">Manual and currentless</font><br>Kazak espresso machine</font>

Thread technology for espresso machines

Espresso machine

Application Overview

  • What was needed: An espresso machine that can be operated manually and without electricity
  • Requirements: Food-compliant, resistant to boiling water, corrosion-free
  • Products used: dryspin® trapezoidal threaded lead screw
  • Success for the customer: The solutions from igus® have found their place in the crank mechanism. By turning and thus moving the threaded spindle, pressure is generated so that the coffee can be properly prepared.

The Kazak espresso machine

Kazak espresso machine
Trapezoidal lead screw

Trapezoidal lead screw

  • Aluminum, CF-15 steel, and stainless steel options
  • Various thread types and double pin options
  • Right, left and opposed drive thread types
Trapezoidal lead screw

Trapezoidal lead screw nut

  • Cylindrical, flange, and custom designs
  • Low coefficient of friction
  • Corrosion-resistant and lightweight

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente