<font size="7">dryspin® lead screw technology in</font><br>Fall protection platform</font>

Thread technology for safety platform

MehrTec
  • What was needed: A solution that ensures greater safety when working at height, for which the modular RBG safety platform for Euro pallet high-bay warehouses is used today
  • Requirements: self-locking, maintenance and lubrication-free, withstands high temperature differences and humidity, no corrosion
  • Products used: dryspin® reverse threaded spindles, cylindrical lead screw nuts, spindle bearings made from fixed and floating bearings
  • Success for the customer: drylin® threaded spindles and lead screw nuts from the full range are available for every technical requirement. These are available in several materials and different types. "The trapezoidal threaded spindles with the matching lead screw nut are a safety-relevant component," says Adriany. "They cover a wide variety of geometries without bending."

Platforms that save lives

MehrTec
MehrTec
MehrTec
MehrTec
MehrTec

Products used

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente