<font size="7">Marking of industrial products</font><br>With the help of a laser station</font>

Labelling of industrial products

Labelling of industrial products

Laser station
  • What was needed: A laser station for marking industrial products
  • Requirements: 100 % lubrication and maintenance-free, compact, lightweight, quiet and vibration-free, low cost
  • Products used: drylin® Telescopic guide, drylin® W guidance, drylin® SLW with spindle linear unit and integrated dryspin® threaded spindle made of stainless steel
  • Success for the customer: The Austrian company Östling Marking Systems is developing a laser station for marking industrial products. To load the products into the machine, the operator has to raise a sliding door. For this movement, the engineers use two telescopic guides of the type drylin® W. A counterweight is also used inside - also mounted in a guidance of the type drylin®. Spindle linear units from the drylin® SLW series, driven by a hand wheel, are also used to adjust the height of the work surface. The components work lubrication-free and are also compact, lightweight, quiet and affordable.

Problem

Solution

The products used

Lead screws
Telescopic rail
DC motor
Flanged ball bearings

Further application images

Laser station
Laser station
Laser station
Laser station

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente