Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Technical environment - material igumid

Technical environment and igumid G

The igumid G material, from which igus® energy chain cable carriers are made, possesses the following wide-ranging features to cope with a number of different environments: the ability to handle pressure and strenuous loads, abrasion resistance, sturdiness, stable behavior at high and low temperatures, and suitability for outdoor use. The igus® compound igumid G is partly suitable for inconsistent requirements. Numerous application examples, from refrigerator blocks to steel mills, prove this. In extreme cases, we also offer modifications and other igus® compounds as a solution.

Technical environment:

Fire resistance

Radiation

Weathering

Cold, heat

Explosion areas

Vacuum

Hot chips

Dirt, dust

Clean-Room

Chemicals

Resistance to radiation

igumid G is very resistant to highenergy radiation. Under gamma radiation, in the range of 8 x 104 rd, the mechanical properties of igumid G change very little.

Flammability of igumid G

The flame-retardant characteristics of igumid G can be described using various classifications: All energy chains (except for E-Z Chains and Series 14) are made of igumid G. Test procedure VDE 0304 parts 3-5.70 - classification llc. Tested according to UL 94 "Standard Tests for Flammability of Plastic Materials for Parts in Devices and Appliances" classification 94 HB for 0.13 and 0.06 inch thickness of the body. Tested according to DIN 4102 "Fire Behavior of Building Materials and Parts" classification materials class B-2. For further requirements, please consult igus® for special solutions, such as materials with self-extinguishing properties (UL V2 or UL V0).

igumid G:
UL 94 HB
igumid NB:
UL 94 V2
UL 94 V0

Flammability of igumid NB

All E-Z Chains® and Series 14 Chains are made from the flame-retardant igumid NB material. These chains have the following flame-retardant classifications:

UL 94 classification - V2

VDE 0304 Parts 3-5.70 classification - llb

DIN 4102 flammability of materials - B2

Please ask for available V0 option.

Weathering, Temperature resistance

igumid G is very suitable for outdoor applications. In our experience, the mechanical properties of the energy chain are not impaired. igus® energy chains are used in applications as cold as -40°F. Installation may be eventually compromised at temperatures below -13°F. In such cases, we offer special solutions made from cold-elastic materials. 266°F continuous temperatures are possible. However, the mechanical values are reduced and the service life impaired.
igumid G igus® factory - automatic compounding and conveyor belt for igumid G
igumid G fire resistant igumid G has the classification UL 94 HB.
igumid NB has the classification UL 94-V2.
V0 upon request
cable carrier This robot is used for test purposes in British nuclear power plants
igumid G weather resistant Live broadcast from the Winter Olympics in Lillehammer - 246 ft travel at -13°F

Temperature range from: -40°F to +266°F



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302