Mi persona de contacto
igus® México S. de R.L. de C.V.

Boulevard Aeropuerto 160

Col. Corredor Industrial Toluca-Lerma

Toluca, C.P 52004

+52 728 2843185
+52 728 2843185

Mooring system for sail and motor yachts

High load capacity and durable

“DualDocker” is a new mooring system for sail and motor yachts. The connection principle corresponds to a towing hitch on a car. Two retaining arms for a stable prism with the yacht. Kinetic energy from wind and waves is therefore absorbed by powerful dampers and the yacht rests safely in the harbor even during a storm. igus® bearings made of the materials iglidur® J, P and Z absorb the enormous forces of up to 100,000 N in the bearing point here. All the materials are corrosion-resistant and can be used both in hot and cold temperatures.

Michael Fuhrmann, Fuhrmann Erodiertechnik GmbH, Munderfing

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest