Mi persona de contacto
igus® México S. de R.L. de C.V.

Boulevard Aeropuerto 160

Col. Corredor Industrial Toluca-Lerma

Toluca, C.P 52004

+52 728 2843185
+52 728 2843185

Innovations for sewage works

Totally chemical and corrosion-resistant

Two new products for sewage technology were submitted here at the same time for the manus® award: “GiWA-Stop” is a mechanical backwater protection with flushing function and rat stop for sewage. The “GiWA screen” prevents solids from sewage from getting into natural watercourses when sewers overflow. In the case of both products, the materials used must be completely chemical and corrosion-resistant, and should also be maintenance-free. Various igus® bearings from the whole range of plain bearings are used in this case.

 
Klaus Ulrich Giehl, Giehl sewage engineering, Heimborn
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest