Mi persona de contacto
igus® México S. de R.L. de C.V.

Boulevard Aeropuerto 160

Col. Corredor Industrial Toluca-Lerma

Toluca, C.P 52004

+52 728 2843185
+52 728 2843185

At your fingertips – the most cost effective bearing that is guaranteed to work

Now 16 iglidur®-full range materials …

iglidur® 16 full range materials  

The world's largest standard product line for lubrication-free bearings has been expanded again.
16 full range materials, 1,321 new products and 940 new imperial sizes: iglidur® standard range now with over 5,000 dimensions that cover virtually all bearing applications. Almost all solutions in the cent range. From high temperatures to seawater, from food to automotive – Find the most suitable bearing, calculate the price and service life, and then order it

Lubrication and maintenance-free

113 sizes up to shaft diameter 50 mm according to DIN ISO3547

87 dimensions up to a shaft diameter of 2 inches

Online: service life + prices

No minimum order value

No minimum order quantity

 

16 iglidur®-full range materials

 

iglidur® imperial full range material properties

 
 
A180  
iglidur® A181
The universal bearing for food contact

FDA- and EU10/2011-compliant
 

A181  
iglidur® A350
The endurance runner at higher temperatures in the food sector

FDA- and EU10/2011-compliant
 

A500  
iglidur® A500
The media and temperature specialist in the food sector

FDA- and EU10/2011-compliant
 

G  
iglidur® G
The classic all-rounder

Excellent price-performance ratio
 

H1  
iglidur® H1
Endurance runner with high media resistance

Excellent coefficients of friction and wear
 

H370  
iglidur® H370
Extremely long service life under water

Good liquid media resistance
 

J  
iglidur® J
The versatile endurance runner

Very wear-resistant on (virtually) all shafts
 

J3  
iglidur® J3
The new endurance runner: specialist for pivoting and tumescentloads

10 MPa up to three times more wear resistant than iglidur® J
 

J350  
iglidur® J350
Endurance runner with high dimensional stability in high temperature

Can be used with many shafts and collective loads
 

M250  
iglidur® M250
The sturdy all-rounder according to DIN ISO 2795

Excellent vibration dampening
 

P  
iglidur® P
The low-priced outdoor all-rounder

No moisture expansion even with high ambient humidity
 

P210  
iglidur® P210
Specialist for pivoting, rolling applications and more

Good coefficients of friction and wear on allmost all shafts
 

Q2  
iglidur® Q2
The durable heavy duty bearing

Combined wear resistance and compressive strength at high loads
 

W300  
iglidur® W300
The classic endurance runner up to 30 Mpa

High wear resistance on (virtually) all shafts
 

X  
iglidur® X
The chemical and temperature specialist

Up to 150 MPa static
 

Z  
iglidur® Z
Extremely long service life under extreme conditions

Resistant to wear and impact even at high loads and temperatures
 

online tools to quickly find the right iglidur®-material

Delivery time  
Delivery

from stock
(2 weeks for initial delivery)