Mi persona de contacto
Select location

Después de seleccionar su código postal, designamos el personal correspondiente para atenderlo de inmediato.

Energy supply over long travels made even safer and more efficient. Design study: new kind of trough system for safe chain guidance for side-mounted chains

Automation for long travels ... plane-chain

For maximum fail-safety in applications with high speeds and cycle rates, such as linear robots. In the new kind of trough system, e-chains® are guided safely in a side-mounted position. The special trough contours guide the chains safely in a deepened channel. The use of stainless-steel troughs with a low friction factor and a plastic layer of insulation fitted on the outside lead to a long service life and low-noise operation. The complete system can be enclosed securely with a cover. The design also ensures a low installation height for space-saving use on linear robots.

Low installation height, very space-saving

High safety, since e-chain® is side-mounted

Noise insulation

Optional full enclosure


Typical application areas:Linear robots/7. Axis robots, cranes

plane-chain

The use of stainless-steel troughs with a low friction factor and a plastic layer of insulation fitted on the outside lead to a long service life and low-noise operation. The complete system can be enclosed securely with a cover.

Gantry trough

The design ensures a low installation height for space-saving use on linear robots.

Delivery times

Delivery time

Upon request

Request more information about this product

 

Sus datos

Es obligatorio rellenar los cuadros marcados con *.

Empresa*
Tel.
Nombre*
E-Mail*
Apellidos*
Código postal*
 

Si desea solicitar catálogos o muestras por favor complete su dirección aquí.

Localidad
Calle
Estado
 

Sí, me gustaría recibir información sobre los productos y servicios igus®. Acepto los términos y condiciones de uso de mis datos personales por parte de igus® para una finalidad informativa conforme con la Ley Orgánica de Protección de Datos de Carácter Personal. Declaro que estoy informado de mi derecho a cancelar la suscripción en cualquier momento accediendo en el enlace que figura al final de cada correo electrónico de igus®.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.