Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Plastic bushings oscillate and pivot in facade design

Adjustable facade for automotive service center

Plastics for longer life®

iglide® plastic bushings were originally developed for machine-and-plant construction, but they also offer significant advantages to the structural-engineering sector.

They are lubrication- and maintenance-free, insensitive to dirt and corrosion resistant. They also offer a constant coefficient of friction in long-term applications, even when subjected to high loads.

Besides the technical advantages, plastic bushings are more economically viable: they are considerably cheaper than traditional metallic roller bearings.

iglide® G300 plastic bushings were used in the construction of this facade for an automotive shop, because it oscillates and pivots at low to medium speeds. Plastic bushings made from the G300 material can also withstand extremely high loads and adverse environmental conditions.

A total of 7,300 iglide® G300 plastic bushings are used in the 63 supporting posts of the facade. Since they were installed, they have provided problem-free, secure and reliable movement for the outer facade.

Plastic bushings in glass facade Side view of the glass facade: continuously adjustable to an aperture angle of 80°.

More product information

More applications

Download



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302