Mi persona de contacto
igus® México S. de R.L. de C.V.

Boulevard Aeropuerto 160

Col. Corredor Industrial Toluca-Lerma

Toluca, C.P 52004

+52 728 2843185
+52 728 2843185

igubal® pillow block bearing in the stone industry.

Problems such as corrosion, extreme pollution and maintenance of the conveyor system in stone processing can be solved with igubal® pillow block bearings. Another advantage is the low price of igubal® pillow block bearings compared to stainless steel bearings.

Easy installation

Insensitive to dust and dirt

Go to applied products here
Picture of product

Picture of product

 
igubal® pillow block bearings KSTM-25

Part no.: KSTM-25

Max. static tensile load: 6600 N

Max. stat. axial compressive load: 3200 N

Max tightening torque for oblong holes: 10.5 mm

 
igubal® product overview

igubal® pillow block bearings are self-aligning bearing elements completely made of plastic. The split and self-aligning pillow block bearings are easy to mount, suit all angular variations and in many cases can be replaced by special housings.

More applications from different sectors can be found here