Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igubal® pressfit bearing ECLM - Clip, Heavy Duty

Special properties:

Spherical ball made from iglide® L280, other materials available

High axial and radial loads possible

Easily clips into sheet metal

No additional axial fastening required

Extremely compact design

Easy to install

Axial and radial clearance is adjusted by pre-loading

Maintenance-free

For sheet metal thickness 5 mm

heavy duty clip bearing


Clip-type spherical bearing ECLM-HD

Ø spherical ball d1 [inch]:

 

Load Data

Order no. Maximum static short-term
load (in housing)
Maximum static long-term
load (in housing)
   
  Radial Axial Radial Axial    
  [lbs] [lbs] [lbs] [lbs]    
Generally ships within 10-15 working days ECLM-08-04-HD 393.75 28.13 196.88 13.5 257.99 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-10-05-HD 562.5 33.75 281.25 16.88 274.32 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-10-05-HD-J 562.5 33.75 281.25 16.88 266.30 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-10-05-HD-J4V 562.5 33.75 281.25 16.88 266.30 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-10-05-HD-R 562.5 33.75 281.25 16.88 246.81 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-12-06-HD 787.5 39.38 393.75 19.13 303.85 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-16-08-HD 1012.5 56.25 506.25 28.13 407.04 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-20-08-HD 1350 74.25 675 37.13 549.79 MXN Add to shopping cart
Generally ships within 10-15 working days ECLM-20-08-HD-J 1350 74.25 675 37.13 549.79 MXN Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Order no. Ø spherical ball
d1
Spherical ball
width
B
Outer Ø
d2
Ø flange
d4
Plate thickness
Y
Pivot
angle
  E10   ±0,15   ±0,1 α
Generally ships within 10-15 working days ECLM-08-04-HD 8 8 18 25 4 28°
Generally ships within 10-15 working days ECLM-10-05-HD 10 9 22.15 28 5 24°
Generally ships within 10-15 working days ECLM-10-05-HD-J 10 9 22.15 28 5 24°
Generally ships within 10-15 working days ECLM-10-05-HD-J4V 10 9 22.15 28 5 24°
Generally ships within 10-15 working days ECLM-10-05-HD-R 10 9 22.15 28 5 24°
Generally ships within 10-15 working days ECLM-12-06-HD 12 10 24.15 32 6 24°
Generally ships within 10-15 working days ECLM-16-08-HD 16 13 30 38 8 22°
Generally ships within 10-15 working days ECLM-20-08-HD 20 16 36.15 44 8 21°
Generally ships within 10-15 working days ECLM-20-08-HD-J 20 16 36.15 44 8 21°
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
The suffixes R, J or J4V after the order number state the ball material.
R = REM - low cost
J = JEM - low humidity absorption.
J4V = J4VEM - Pre-loaded


Generally ships within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302