Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igubal® pressfit bearing EGFM - Clip

Special properties:

Standard ball made from iglide® L280, other options are available

Dry running, maintenance-free

Heavy duty

Simple to install

Can compensate for a housing tolerance of 0.2mm



Clip-type spherical bearing EGFM

d1 [mm]:

 

Load Data

Order no. Maximum static
short-term load
Maximum static
long-term load
Press-in force* Push-out force*    
  Radial Axial Radial Axial        
  [lbs] [lbs] [lbs] [lbs] [lbs] [lbs]    
Generally ships within 10-15 working days EGFM-08-T-SL (1) 247.5 33.75 123.75 16.88 400 120 103.19 MXN Add to shopping cart
Generally ships within 10-15 working days EGFM-10-T 427.5 49.5 213.75 24.75 850 150 249.39 MXN Add to shopping cart
Generally ships within 10-15 working days EGFM-12-T 562.5 60.75 281.25 30.38 850 150 318.75 MXN Add to shopping cart
Generally ships within 10-15 working days EGFM-16-T 1350 135 675 67.5 850 180 421.09 MXN Add to shopping cart
Generally ships within 10-15 working days EGFM-20-T 2025 180 1012.5 90 650 150 600.82 MXN Add to shopping cart
Generally ships within 10-15 working days EGFM-25-T 3150 630 1575 315 800 220 714.05 MXN Add to shopping cart
Generally ships within 10-15 working days EGFM-30-T 3825 675 1912.5 337.5 1200 650 952.25 MXN Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Spherical ball made of iglidur® J


Dimensions [mm]

Order no. d1 d2
min.
d2
max.
d3 C B b2 Housing
min.
Housing
max.
Max. pivot
angle
  [mm] [mm] [mm] [mm] [mm] [mm] [mm]     [°]
Generally ships within 10-15 working days EGFM-08-T-SL (1) 8 15.8 16.5 18 5 6 1.1 15.8 16.2 11
Generally ships within 10-15 working days EGFM-10-T 10 20.8 21.6 26 6 9 1 20.8 21.2 24
Generally ships within 10-15 working days EGFM-12-T 12 22.8 23.6 28 7 10 1 22.8 23.2 21
Generally ships within 10-15 working days EGFM-16-T 16 29.8 30.6 35 9.5 13 1.5 29.8 30.2 21
Generally ships within 10-15 working days EGFM-20-T 20 34.8 35.6 42 12 16 2 34.8 35.2 18
Generally ships within 10-15 working days EGFM-25-T 25 41.8 42.6 50 16 20 2 41.8 42.2 16
Generally ships within 10-15 working days EGFM-30-T 30 46.8 47.6 55 18 22 2 46.8 47.2 13
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Spherical ball made of iglidur® J

* The values in this table were determined for sharp-edged bores. If there is an initial phase (ca. 1 x 30°), the press-in force reduces by about 40%. The push-out force (holding force) remains the same. Ask us if you have questions.


Generally ships within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302