Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series Z200 'Easy chain®'
1.Large pins - long service life
2. Limited torsion tolerance
3. "E" Series features spit crossbar along the outer radius
4. "Z" Series features spit crossbar along the inner radius
5.Cable-friendly interior
6. Integratable strain relief option
7. Dirt-repellent exterior
8. Very easy to fill - cables only have to be pushed in
9. The patend push-button principle holds the link together
10. 1- or 2-chamber system available
Inner width: 2.24 (57 mm)
Bending radii R: 2.17 up to 7.87 (55 - 200 mm)
Pitch: 1.81 (46 mm) per link = 7 links/ft (22/m)