PMAFIX Connectors VA - 45° elbow, metric & PG 
 These PMAFIX connectors are used in a wide range of applications. Together with PMAFLEX
conduits they offer the highest grade of safety and sealing. 
 Temperature range:  -40°F to +221°F (-40 °C to +105 °C), or a short time up to +320°F (+160°C) 
Content of delivery IP66:  Fitting with pre-assembled universal safety clips (AFN2) 
Content of delivery IP68:  Fitting with oval clips (OVN2), conduit and thread seal (NVN3, SVN4) 
Features:  high grade formulated polyamide, excellent impact strength, self-extinguishing, free of halogen, phosphor and cadmium