Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 3480 - snap-open along inner radius
1. Double stop dog for long unsupported length
2. Lateral glide surfaces for side-mounted operation
3. Rapid opening from either the left or right
4. Fully enclosed Energy Tube snap-open on both sides
along the inner radius
5. Modular interior separation
6. Integrated strain relief possible
7. Rapid opening from either the left or right
Inner widths Bi: 2.95 up to 6.89 (75 - 175 mm)
Bending radii R: 1.50 up to 9.84 (075 - 250 mm)
Pitch: 2.64 (67 mm) per link = 5 links/ft (15/m)