Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E2i.26 - e-chain, crossbars openable from both sides along the inner radius
1. Universal connection: various mounting options with and without strain relief
2. Easy openable: Openable along the inner or outer radius from the side or from above
3. Cable-friendly: very smooth contours ensure the longest cable life
4. More cost-effective: E2.1 is lighter and offers more inner height with the same outer dimensions as the E2/000
5. Silent operation: optimised, integrated "brake" reduces noise
6. Long service life: due to integrated gliding surfaces even on long travels/gliding applications