superwurm banner

Automation of worm farming factory with reliable bearing and cable technology

Self-developed robots and driverless transport vehicle automate worm farming.

Application Overview:

  • What was needed: drylin® ZLW belt-driven actuators, E4 e-chain® cable carrier, E6 cable carriers, ESTM pillow block bearing, stepper motors
  • Requirements: Wear-resistant and reliable components for cable guidance and bearing points that can be used in the presence of dirt and moisture
  • Industry: Agriculture
  • Customer Success:
    • drylin belt-driven actuators pull the 120 kg containers effortlessly, are exceptionally light, require only low power for operation and are insensitive to shocks and dirt
    • igubal pillow block bearings withstand the high radial loads, are self-lubricating and thus maintenance-free in use
    • the E4 and E6 cable carriers guide all cables safely and easily cope with the sometimes fast travel speeds of the system

Problem:

The drylin® linear guides on the compressed air gripper of the first feed station of Superwurm. They work reliably despite moisture and dirt.

Automated guided vehicle system fetches containers from the warehouse. Next stop is the new feeding and watering system.

Solution:

An automated guided vehicle system is at the new fully automated feed station to receive the container on the robot.

Contact an Agriculture Expert

Contacto

¿Preguntas o información sobre productos? Por favor, póngase en contacto con:

Profile
igus® México.+52 728 2843185Correo

Servicio al cliente