igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
The PMAFLEX tube type PCL is suitable for use in a wide field of application in general mechanical engineering. You can also use this type of tube in automotive engineering. The applicability in cold temperatures and good weather resistance make this product remarkable.
- Polyamide 6.6.6 specially modified to withstand freezing temperatures
- Self-extinguishing
- Halogen- and cadmium-free, high impact resistance, even at low temperatures
- Temperature range:-50°C to +105°C; short-term: +150°C
- Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.