igus-icon-lupe
igus-icon-lupe
1 de 2
These PMAFIX screw connection types are suitable for a wide rage of applications in conjunction with PMAFLEX corrugated tubes and offer the highest grade of safety and sealing.
- High-grade formulated polyamide
- Self-extinguishing, free of halogens, phosphorus and cadmium
- Outstanding impact resistance Temperature range: -40°C to +105°C; short-term: to +160°C
- IP66(VND): Fitting with pre-assembled universal security locks (AFN2)
- IP68(VNV): Fitting with oval locks (OVN2), tube seal and thread seal (NVN3, SVN4)
- Color: black