Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E6-80 "System E6"
1. 45% lighter in weight compared to the Series E6-80
2. Can be shortened or lengthened due to modular design
3. Continuous glide surfaces
4. No pin and bore connection
5. Interior stop dog system
6. Small pitch for low-noise, smooth operation
7. KMA mounting brackets with attachment points on all sides
8. Increased inner height
9. Available with or without integrated profile rail
Inner widths Bi: 4.41 to 21.65 (112 - 550 mm)
Bending radius R: 6.89 (175 mm)
Pitch: 2.56 (65 mm) per link = 5 links/ft (16/m)