chainflex® motor cable CFPE.ZH

Nuevo
CFPE.ZH.15.01 product image
igus-icon-lupe
  • For heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Hydrolysis and microbe-resistant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • PVC-free
  • A guarantee of up to 4 years
igus-icon-lieferzeitCFPE.ZH.15.01
1 x 16 AWG (1,5)