Clean SCARA Cable Solution connection to ball screw (45° angled)

TR.CSCS.20.01.16.18.02.1 product image
igus-icon-lupe
  • Allows unrestricted rotation of the hose on the ball screw
  • Space-saving thanks to 45° angled connection to reduce the installation height
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • For direct connection to an e-skin®
  • Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
igus-icon-lieferzeitTR.CSCS.20.01.16.18.02.1
Quantec, brida grande | Quantec-2, brida grande | KUKA KR 125/3 | KR 150/3 | KR 150/2 Serie 2000 | KR 180/2 Serie 2000 | KR 210/2 Serie 2000 | KR 210/2 Serie 2000
Epson
¿Tiene dudas acerca de su idoneidad?