igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Torque: 0.1Nm to 1.8Nm
- Operating voltage: 12VDC and 24VDC
- Speed: up to 440rpm
- Motor connection: low-profile connector
- Protection class: IP30
- Direct battery operation possible
Price without gearbox
igus-icon-lieferzeitRL-A51.0117
0.1

.png)