SCARA cable solution connection to ball screw (angled)

TR.SCS.29.01.16.48.02.0 product image
igus-icon-lupe
  • Allows unrestricted rotation of the hose on the ball screw In a 45° angle
  • If a more space saving option is needed
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • Enables the connection with igus e-skin®
  • Available for SCARA Robots manufacturer: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
igus-icon-lieferzeitTR.SCS.29.01.16.48.02.0
Epson Serie T3
Epson