Cable de motor chainflex® CFFLAT

CFFLAT.40.01 product image
igus-icon-lupe
CFFLAT.40.01 product image
igus-icon-lupe
1. Pressure-extruded, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. High flexural strength braiding made of tinned copper wires 4. High tensile strength centre element
igus-icon-lupe
1 de 3
CFFLAT.40.01 product image
CFFLAT.40.01 product image
1. Pressure-extruded, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. High flexural strength braiding made of tinned copper wires 4. High tensile strength centre element
  • Requisitos: Para aplicaciones de servicio pesado
  • Chaqueta exterior: TPE
  • Bio-resistente al aceite
  • Resistente a la hidrólisis y a los microbios
  • Libre de halógenos
  • Sin silicona
  • Libre de PVC
  • Resistencia UV: Alta
igus-icon-lieferzeitCFFLAT.40.01
formerly: CFFLAT-40-01
1 x 12 AWG (4,0)