dryspin injection moulded nut out of iglide JPF | geometry: universal flange | DST-thread | RH

DST-JPFFRM-UF-01-DS6.35X1 product image
igus-icon-lupe
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
igus-icon-lupe
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
igus-icon-lupe
1 de 3
DST-JPFFRM-UF-01-DS6.35X1 product image
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
  • Quiet running due to rounded tooth geometry and longer service life due to asymmetry of the dryspin thread geometry
  • Up to 30% longer service life due to thread asymmetry - same friction and wear values as our all-rounder iglidur J
  • Ongoing test series in the in-house test laboratory
  • Lubrication-free operation, PTFE-free and PFAS-tested
igus-icon-lieferzeitDST-JPFFRM-UF-01-DS6.35X1
0.4 (10.2 mm)
0.79 (20 mm)
1 (25.4 mm)
DS6.35X1
¿Tiene dudas acerca de su idoneidad?