dryspin injection-moulding lead screw nut made of iglidur JPF | Shape: universal flange | DST thread | RH

DST-JPFFRM-UF-01-DS6.35X1 product image
igus-icon-lupe
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
igus-icon-lupe
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
igus-icon-lupe
1 de 3
DST-JPFFRM-UF-01-DS6.35X1 product image
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
DST-JPFFRM-UF-01-DS6.35X1 technical drawing
  • Material: iglidur JPF
  • Thread direction: right hand
  • Thread type: dryspin: highest efficiency
  • Version: Standard
  • Cylindrical lead screw nut with flange
igus-icon-lieferzeitDST-JPFFRM-UF-01-DS6.35X1
0.4 (10.2 mm)
0.79 (20 mm)
1 (25.4 mm)
DS6.35X1
¿Tiene dudas acerca de su idoneidad?