e-spool flex mini cable retractor without slip ring | extension length 3 m

SPF.120.07.01.SP product image
igus-icon-lupe
  • No slip ring
  • Without interruption (no slip ring), for energy, data, fluids and air
  • Space-saving
  • Universally installable
  • Constant tensile strain on the cable
  • Cost-effective
  • Cost-effective in case of repair

Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
igus-icon-lieferzeitSPF.120.07.01.SP
antes: SPF-120-07-01-SP
SP = with retaining spring and locking function
¿Tiene dudas acerca de su idoneidad?