EC.B - smart condition monitoring system for breakage detection on e-chains | For travels up to 35m

PACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0 product image
igus-icon-lupe
PACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0 product image
igus-icon-lupe
PACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0 product image
igus-icon-lupe
1 de 3
PACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0 product image
PACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0 product image
PACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0 product image

The advantages of breakage detection at a glance:

► Simple machine data acquisition

► Detects chain breaks and other movement errors immediately

► Prevents expensive repair costs

► Direct connection to machine control

This igus smart plastics product for breakage detection consists of the following components: 

  • EC.B Sensor box incl. elasticity free polymer rope
  • Assembly elements and connecting cables
  • i.Sense evaluation module
  • Potential-free connection to PLC
igus-icon-lieferzeitPACK.IS.EC.B.SET.E4.32.10.10000.FP.5000.0
earlier: PACK-IS-EC-B-SET-E4-32-10-10000-FP-5000-0
E4.32 / H4.32
16.4 (5 m)
Fixed end
32.8 (10 m)
3.94 (100 mm)