Stainless steel spherical ball

EK-05 product image
igus-icon-lupe
EK-05 technical drawing
igus-icon-lupe
1 de 2
EK-05 product image
EK-05 technical drawing
  • Material: stainless steel
  • Dimension series E and K based on DIN ISO 12240
  • Very good wear resistance
  • Very good temperature resistance
  • Suitable for high pressure loads
  • Suitable for applications in the food, packaging, pharmaceutical and automotive industries
igus-icon-lieferzeitEK-05
0.2 (5 mm)
Acero Inoxidable
E, según DIN ISO 12240
¿Tiene dudas acerca de su idoneidad?