igus-icon-lupe
igus-icon-lupe
1 de 2
- Corrosion-resistant
- Screw and nut made of stainless steel
- DIN 705 (lightweight series)
- Very lightweight and cost-effective
igus-icon-lieferzeitSRM-S20-V-KS
igumid G
0.79 (20 mm)
igubal SRM plastic fixing collar – reliable locating spigot
The igubal SRM plastic fixing collar is an excellent solution for the locating spigot of shafts. It is lightweight and easy to fit and can be mounted radially as a stop-dog. Manufactured from igumid G, the fixing collar offers excellent resistance to corrosion and wear, as well as temperatures ranging from -40°C to +120°C.
The SRM KS fixing collars are available in various sizes to meet the requirements of your application. Clamping is achieved by reducing the slot height by means of a stainless-steel adjusting nut, which can be tightened or loosened with a standard hexagon key.