drylin HSQ | Lift/swivel unit | with stranded wire or encoder motors

HSQ-10-1440-A-050-17-L-11-L product image
igus-icon-lupe
HSQ-10-1440-A-050-17-L-11-L product image
igus-icon-lupe
1 de 2
HSQ-10-1440-A-050-17-L-11-L product image
HSQ-10-1440-A-050-17-L-11-L product image

Product information

  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stranded wire or encoder motors 
igus-icon-lieferzeitHSQ-10-1440-A-050-17-L-11-L
con cable trenzado y codificador
Longitud de carrera de 50 mm