PACOF: split protective hoses

I-PACOF-07B product image
igus-icon-lupe
I-PACOF-07B technical drawing
igus-icon-lupe
1 de 2
I-PACOF-07B product image
I-PACOF-07B technical drawing
  • Specially modified polyamide 6, positive-locking up to IP50
  • Self-extinguishing and free of halogens and cadmium
  • Temperature range: from -40°C to 100°C; short-term + 130°C
  • Chemical resistance: against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-PACOF-07B
0.28 (7 mm)
¿Tiene dudas acerca de su idoneidad?