igus-icon-lupe
- Specially modified polyamide 6
- IP54 one-piece, split connection fitting
- Self-extinguishing
- Halogen-free and cadmium-free Excellent impact resistance Temperature range: from -40°C to +105°C; short-term up to +160°C
- Feature: The tube can also be assembled by pushing the tube into the pre-assembled fitting
- Delivery: Connection fitting is delivered open
igus-icon-lieferzeitI-BLNO-M160
M16X1,5
1.44 (36.5 mm)