igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Specially modified polyamide 12
- PIS: medium (nominal width from 07 to 48)
- PIH: heavy (nominal width 56 to 125)
- Self-extinguishing
- Free from halogen and cadmium
- Good mechanical specifications even at low temperatures
- Temperature range: from -50°C to +95°C; short-term: +150°C
- Chemical resistance: against fuels, mineral oils, greases, alkalis, acids and bases, etc.
igus-icon-lieferzeitI-PIHG-56S
2.2 (56 mm)
Coarse profile G - high pull-out strength