Polymer Rotation Module PRM - complete set [rotation angle: up to 360°]

<p><b>1 complete set consists of:</b></p><p>+ Energy chain with Reverse Bend Radius<br>+ Mounting brackets<br>+ Guide trough<br>+ Separators<br>+ Strain relief</p>
igus-icon-lupe

1 complete set consists of:

  • igus energy chain with Reverse Bend Radius
  • Mounting brackets
  • Guide trough
  • Separators
  • Strain relief

Recommended assembly position: on the floor

igus-icon-lieferzeitPACK.PRM200.10.0001
antes: PACK-PRM200-10-0001
0.39 (10 mm)
7.87 (200 mm)
¿Tiene dudas acerca de su idoneidad?