Cable de fibra óptica PVC | Fibra de vidrio, conector A: ST, conector B: SC

LWL99230009 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1 de 2
LWL99230009 product image
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
  • Requisitos: Cable de fibra de vidrio degradado para aplicaciones de flexión
  • Chaqueta exterior: PVC
  • Sin silicona
  • Retardante de llama
  • Resistencia al aceite: No resistente al aceite
  • clase chainflex®: 3.1.1.1
igus-icon-lieferzeitLWL99230009
50/125
Conector ST/Conector SC
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.