SRM-L steel rotation module light - complete set [rotation angle: up to 380°]

<p>1 complete set consists of:</p><p>+ igus energy chain with Reverse Bend Radius<br>+ mounting brackets<br>+ guide trough<br>+ separators<br>+* strain relief separators only for the versions 600, 700, 800</p>
igus-icon-lupe
PACK.SRML.600.E4.21.060.0001 product image
igus-icon-lupe
PACK.SRML.600.E4.21.060.0001 product image
igus-icon-lupe
1 de 3
<p>1 complete set consists of:</p><p>+ igus energy chain with Reverse Bend Radius<br>+ mounting brackets<br>+ guide trough<br>+ separators<br>+* strain relief separators only for the versions 600, 700, 800</p>
PACK.SRML.600.E4.21.060.0001 product image
PACK.SRML.600.E4.21.060.0001 product image

Complete system with steel guide trough

1 complete set consists of:

  • igus energy chain with Reverse Bend Radius
  • Mounting brackets
  • Guide trough
  • Separators
  • * Strain relief separator available only for 600, 700 and 800 variants


Recommended assembly position: floor

igus-icon-lieferzeitPACK.SRML.600.E4.21.060.0001
antes: PACK-SRML-600-E4-21-060-0001
2.36 (60 mm)
23.62 (600 mm)